??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BID F101-2M1M3R-M02AZ0-S115
HELP_VARIABLE
Company
Balluff
Description
Safety Guard Locking Devices
Bill of material
BALLUFF BID F101-2M1M3R-M02AZ0-S115
VERF
Availability
no more available
BC
Order code
BID0002
TC
Product identifier
BID F101-2M1M3R-M02AZ0-S115
PX
Product view
53754_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
1.238 Kg
TRAFFIC
Customs number
85365080
DESCRIPT
Description
B10d (EN ISO 13849-1) = 5 mil. switching operations, Coding level (EN ISO 14119) = low, Approval/Conformity = CE, Safety, Safety, WEEE, Operating principle = mechanical - force, contact, No of contacts = 2x positive opening, Utilization category = AC-15, DC -13, Approach direction = laterally + above, Guard locking, principle = yes, spring force (power to unlock), Holding force FZH = 2500 N, Axillary release = key, Escape release = yes, Life expectancy mechanical = 1 mil. switching operations, Connection = Connector, M12x1-Male, 8-pin, Dimension = 40 x 247.7 x 61.3 mm, Ambient temperature = 0...40 °C, IP rating = IP65, Housing material = Aluminium
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.